• PC Tools
  • PDT
  • MST
  • TSE
PC-Tools

TSE – Test and Simulation Environment

The MATCH application is tested with the Test and Simulation Environment (TSE) – during development as well as after completion.

TSE supports all the test levels based on the V-model and enables module, integration, system and application tests. All the application information created in PDT, including the information of the requirements management, can be obtained using import functions with the click of a mouse in TSE.

For practical tests directly on the controller hardware, one or several Remote Test Benches can be used, for example. In addition to the real RTB, the TSE also provides a “virtual” test bench.

The system is “Ready for Test” once the data is imported and the test bench environment (RTB) is set up. The integrated interfaces ensure direct access and modification of parameters, options and default settings of the application project as well as error management and CAN communication.

Use TSE to

  • create, manage and document your test projects
  • control and configure the Remote Test Bench (RTB) for machine simulation
  • combine all the controllers into one machine test project
  • simulate your embedded application on the PC and to implement software tests on the virtual test bench
  • automate your tests with the test script interface and to combine them in test suites
  • generate documents with the test results at the click of a button

TSE: FLEXIBLE AND INDIVIDUALLY EXPANDABLE

STEP 1: CHOOSING THE BASIC VERSION

STEP 2: EXPANSION ACCORDING TO INDIVIDUAL REQUIREMENTS

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.