• Subsystems - Top View
  • Top View

Top View

HYDAC Top View provides drivers of mobile machinery with a comprehensive, bird’s-eye view of their vehicle’s immediate surroundings. Depending on the size of the vehicle, the combination of three to six cameras creates a reliable overall picture. The focus of Top View is on maximum robustness and flexibility. All hardware components are designed for use in harsh environments, and continuous monitoring of system parameters ensures correct functioning at all times. HYDAC Top View also offers time-saving installation and maintenance thanks to plug-and-play mechanisms that eliminate the need for calibrations and reconfigurations.

 

Top View is available either as part of the HYDAC Qt software framework or as ready-to-integrate functions.

 

TVL – Top View Library

Modules for seamless integration into HMI projects with UI elements and building blocks for custom Top View solutions.

 

TVS – Top View Standard

To view the environment of mobile machinery, e.g. directly on the screen. Standard quality streams, up to four cameras.

 

TVP – Top View Pro

For large machinery. Automatic camera calibration, high-performance computing hardware, high-quality streams, up to six cameras.

 

TVP AI – Top View Pro AI

With AI person detection according to GS BAU 70/71 and ISO 21815, up to six cameras.

Top View Features

  • Up to 360° all-round visibility.
  • Automatic camera calibration
  • Rear-view camera with smart guidelines
  • Robust hardware from a single source

Top View Benefits

  • Increased environmental awareness
  • Improved control and more precise vehicle control
  • Increased safety
  • Reduced downtime
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.