• Software solutions connectivity
  • Remote Device
SOFTWARE SOLUTIONS CONNECTIVITY

TTConnect WAVE – REMOTE DEVICE SOFTWARE

With TTConnect Wave, MATCH offers both the hardware and the client and server software (Wave: remote software stack and server: docker container) for smooth remote access.

The gateway provides a programming environment via an embedded Linux system in combination with our newly developed MATCH Qt libraries, where you can begin with the application logic immediately—time-consuming preparation work is performed by the libraries automatically.

To make it possible for you to create your own software for TTConnect Wave, we supply an embedded Linux system with each Wave, where you can immediately develop your own applications for your machines in the standard programming languages (C / C++ / Python etc.).

SUPPORTED FEATURES

 

Tunneling of the MST protocol via gateway on the display

Generation of the CAN interface

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.