MATCH provides support to dealers, rental parks and end customers for service, maintenance and repair. Using MATCH makes it possible to maintain machines and adjust them to suit customer specifications.
All the levels are optimally coordinated with one another thanks to an integrated approach of the MATCH Software Suite. Interface losses are eliminated. The installation of new options and configuration of sub-systems on the vehicle can be performed without difficulty.
User management with individually adaptable access rights allows special configuration of the scope of functions tailored to user groups and/or personnel. The possibility of temporary extension of access rights ensures that work is performed unproblematically, even in difficult situations.