• PC Tools
  • PDT
  • MST
  • TSE
PC-Tools

PDT – Project Definition Tool

The Project Definition Tool (PDT) supports the development, documentation, testing and production of applications for controllers and displays in complex vehicles and machines. Tried-and-tested and certified toolboxes significantly simplify and accelerate the development of applications.

An Auto Code Builder is integrated that is used to generate the embedded software code (for one or more targets) with the click of the mouse—in the programming language of your choice. The PDT also generates extensive project documentation and provides the interface information to the TSE test tool and the MST maintenance tool.

SPECIAL FEATURE: The PDT makes it possible to generate a safety-certified embedded software code according to SIL 2, PL d and AgPL d (in conjunction with the embedded programming language used and the target hardware).

The PDT is available in three basic versions: PROGRAMMER C, PROGRAMMER CODESYS, STANDARD DEVELOPER. They can be expanded flexibly, enabling you to configure a version tailored to suit your specific requirements.

Use PDT to

  • define the requirements for the machine control system
  • describe the control setup and architecture and also the derived software architecture
  • define the controllers and displays used
  • specify the machine communication with the associated protocols and messages
  • define the error management
  • set up the data structures for variable parameters

PDT: FLEXIBLE AND INDIVIDUALLY EXPANDABLE

STEP 1: CHOOSING THE BASIC VERSION

STEP 2: EXPANSION ACCORDING TO INDIVIDUAL REQUIREMENTS

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.