• PC Tools
  • PDT
  • MST
  • TSE
PC-Tools

MST – Machine Service Tool

The Machine Service Tool (MST) supports the machine configuration and machine maintenance of the applications developed using MATCH.

It can be used across the machine’s entire life cycle: for developing and testing the application software, for commissioning during production and for service tasks during machine operation and maintenance in the field

The MST is available in four basic versions: MST SERVICE, MST DEVELOPER, MST DESIGNER, MST ULTIMATE. The basic versions can be individually expanded with add-ons and modules. In addition, with the MST SERVICE MASTER, we offer a program version for machine and fleet management.

Use MST to

  • Connection to the controllers, displays and remote devices via CAN or Ethernet
  • Remote access via WLAN or various mobile communication standards
  • Application software can be downloaded to various devices
  • Writing and reading of factory default settings
  • Access to and modification of parameters and options
  • Display of machine and controller information
  • Calibration and configuration of machine functions
  • Access to the alarm memory on the machine
  • Diagnostics for the input and output pins and the application variables and CAN signals of the controllers

MST: FLEXIBLE AND INDIVIDUALLY EXPANDABLE

STEP 1: CHOOSING THE BASIC VERSION

STEP 2: EXPANSION ACCORDING TO INDIVIDUAL REQUIREMENTS

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software suite for the development and maintenance of control software for mobile machinery. Functional safety is included.
Solutions for electro-hydraulic machine controls, extensively tested. Functionally safe up to safety levels PL d and AgPL d (SRL 2).
Accessory products for efficient support in software development and software testing and problem analysis at the machine..
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent control solutions for mobile machinery.