• Software solutions controller
  • Core and Multicore
  • Toolboxes
  • Communication stacks
  • Programming Languages
Software solutions controller

CORE AND MULTICORE

CORE – EMBEDDED MIDDLEWARE

MATCH CORE provides the base software for the application project, complemented by extensive libraries. The base software is thoroughly tested, TÜV-certified, and optimized for mobile machinery. Library modules and communication stacks can be added easily and modularly.

MATCH Core provides a large number of functionalities for the application. They include the functional safety integration of the hardware and an interface for managing the library modules and communication stacks.

 

CORE X – The next generation of multicore development

CORE X is a development environment that simplifies, accelerates, and improves the reliability of multicore programming. For this purpose, the MATCH Software Platform has been further expanded, and the TÜV-certified middleware has been enhanced for the efficient use of multicore processors. Simplified interprocess communication enables the cores to operate smoothly in parallel.

With MATCH CORE X, machine and vehicle functions can be effortlessly distributed across multiple cores. Code is assigned to the appropriate apps with a single click. The clear user interface speeds up navigation and data interpretation.

MATCH CORE X automatically generates many program components relevant to multicore development. This saves time, reduces errors, and ensures significantly faster development progress. Additionally, the powerful simulation helps detect errors early on and ensures software quality from the beginning.

 

TARGETS

The targets for the different control units consist of the embedded middleware, the MATCH CORE, and the respective standard toolbox. They are TÜV‑certified and have proven their reliability for many years in mobile machines across all industries.

Advantages at a glance

WITH MATCH CORE

  • you can significantly simplify the implementation of the functional safety requirements
  • you can leverage comprehensive functions for accessing the control unit.
  • you can program independently of the hardware in an approved and extensively tested environment
  • you can save considerably on development costs

Advantages of MATCH CORE X

  • Multicore support with symmetric multiprocessing for Applications
  • Certified Multicore Code Generator
  • GUI-based definition of multi-apps and assignment to core partitions
  • Real-time runtime environment with standardized API for all TTC 2000 controllers
  • Multi-app simulation execution on the PC
  • Memory protection for all applications using MPU with dynamic configuration by the MATCH runtime environment
Software solutions controller

EMBEDDED STANDARD TOOLBOX

The standard toolbox provides essential modules for a simple control of actuators and sensors. These include valves, analogue sensors and switching and control elements.

The standard toolbox is available for every controller platform in MATCH. It is managed in the Project Definition Tool (PDT). The library modules are tailored to the specific application out of the PDT using the certified Auto Code Builder.

All the library modules of the standard toolbox are TÜV-certified pursuant to the safety levels SIL2, PLd and AgPLd (SRL2).

With the standard toolbox you can noticeably reduce your development workload – while complying with the standards of functional safety.

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.