MATCH in the production process

Easy commissioning.
Efficient end-of-line support.

Overview

MATCH in the production process

Machine configuration, adjustment, end-of-line commissioning and final validation

Effective optimisation thanks to seamless integration: MATCH Software Suite allows smooth end-of-line commissioning and precise quality control at the time of delivery of the machines.

User management with assignable access levels for each machine type allows specific allocation of responsibilities in production. The consistency of the machine data is consistently ensured.

Coordinated diagnostic and calibration pages as well as storing and documentation of the entire machine data optimize both quality control and the delivery processes. This creates ideal conditions for the dealer network and Field Service.

Commissioning and end-of-line support using MATCH

Advantages at a glance

  • End-of-Line configuration and adjustment
  • Configuration of default settings
  • Different access levels possible
  • Comprehensive range of error analysis options
  • Simultaneous access to all the controllers of the machine
  • Service tool for safety-certified data access
  • Function-specific diagnostic pages
  • Documentation of the machine delivery status
  • Software download for the entire machine
Commissioning and end-of-line support

Tools

Commissioning and end-of-line support
MST

All the hardware and software information of the controllers can be accessed at the time of commissioning using the "Service" version of the Machine Service Tool (MST). Optional machine equipment can be thus configured, parameters adjusted, calibration values set and error lists processed. The initial commissioning is made significantly simpler by special diagnostic and calibration pages – in addition to the PIN diagnosis.

Zu MATCH MST
HMG

Version 4000 of the portable data recorder (HMG) enables easy commissioning: Access the vehicle software project data at the push of a button and easily record and analyse sensor data of the machine synchronously with the status data of the controllers. The HMG is also used to configure the machine according to the purchase order.

Zu HMG – Portable data recorder