FALCON is an object-oriented interface library for developing HMIs and Linux devices. The Qt library provides uniform, object-oriented, and tested interfaces, making it the perfect basis for quickly and easily writing hardware-independent code. Hardware abstractions enable machine functions to be ported to different hardware without altering the code. J1939 error managers, for example, support the analysis, activation, and transmission of errors, while parameter and pin managers query, adjust, and monitor the system values of all your ECUs.
FALCON is available with or without the MATCH software platform.
Without MATCH, FALCON offers maximum flexibility for individual development processes. With MATCH, you benefit from certified tools for automated initialization, configuration, and documentation. In other words, MATCH takes care of the groundwork and offers full support for developing all HYDAC-TTControl devices in the Vision³, Wave, and Fusion series.