CORE – EMBEDDED MIDDLEWARE
MATCH CORE provides the base software for the application project, complemented by extensive libraries. The base software is thoroughly tested, TÜV-certified, and optimized for mobile machinery. Library modules and communication stacks can be added easily and modularly.
MATCH Core provides a large number of functionalities for the application. They include the functional safety integration of the hardware and an interface for managing the library modules and communication stacks.
CORE X – The next generation of multicore development
CORE X is a development environment that simplifies, accelerates, and improves the reliability of multicore programming. For this purpose, the MATCH Software Platform has been further expanded, and the TÜV-certified middleware has been enhanced for the efficient use of multicore processors. Simplified interprocess communication enables the cores to operate smoothly in parallel.
With MATCH CORE X, machine and vehicle functions can be effortlessly distributed across multiple cores. Code is assigned to the appropriate apps with a single click. The clear user interface speeds up navigation and data interpretation.
MATCH CORE X automatically generates many program components relevant to multicore development. This saves time, reduces errors, and ensures significantly faster development progress. Additionally, the powerful simulation helps detect errors early on and ensures software quality from the beginning.
TARGETS
The targets for the different control units consist of the embedded middleware, the MATCH CORE, and the respective standard toolbox. They are TÜV‑certified and have proven their reliability for many years in mobile machines across all industries.