• IDE
  • IDE ECU
  • IDE HMI
IDE

IDE Controllers

For the development of application software for machine controllers, MATCH uses common, standardised and freely accessible IDEs (integrated software development environments).

Using standardised programming languages enables the developed application software to be easily reused in other projects.

We have specially enhanced the IDE’s with perfectly tailored features to make handling easier.

The following standard development environments are supported by MATCH:

 

Eclipse for the application development in C

CODESYS 3.5 for the application development in CODESYS

MATLAB  for the application development in MATLAB/SIMULINK/STATEFLOW

Eclipse

The freely available development environment Eclipse has been adjusted to the individual requirements of control device programming in MATCH.

The same features can therefore be used each time – irrespective of special compilers and processors.

Additionally, features are provided for further optimisation of work in Eclipse. For example, the makefile is automatically adjusted or expanded.

Other C / C ++ IDEs can of course also be used for application development under C.

CODESYS 3.5

Both the CODESYS 3.5 runtime system and the MATCH Core and Standard Library are installed together on the controller.

The application’s embedded program code is – as usual with CODESYS – transferred to the controller directly from the IDE and can be executed there.

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.