The remote test bench hardware Remote Test Bench (RTB) enables function and error mode tests of typical controllers of mobile machines to be performed. Any controller hardware can be connected to the test bench.
The RTB uses any modules that can be combined to meet specific customer requirements. The test bench housing can be mounted in a standard 19″ rack and can therefore be easily fitted in any test laboratory.
Multiple RTBs can be combined into one overall structure. This allows multiple controllers of a single vehicle architecture to be tested in combination.