• Subsystems: Joystick- & Amplified steering
  • EAS SOFTWARE FOR E-HYD. AMPLIFIED STEERING
  • JOS – SOFTWARE FOR ELECTRO-HYDRAULIC JOYSTICK STEERING
Subsystems

EAS – SOFTWARE FOR ELECTRO-HYDRAULIC AMPLIFIED STEERING

EAS (electronic amplified steering) makes it possible to remote-control electro-hydraulic proportional valves installed in parallel with a mechanical-hydraulic steering system (orbitrol). The proportional valves can be used to vary or, in particular, to amplify the transmission ratio from steering wheel to steering axle.

The speed of the steering wheel is detected by a corresponding steering wheel sensor. Depending on the other sensors installed in the vehicle, this amplification can be flexibly adjusted to suit the particular travel situation, travel direction or current steering angle. A convenient steering system can therefore be set up for use on the construction site, on the business premises or in the field.

An optional CAN message can provide steering speed data. This allows the system to work with GNSS-based steering when an angle sensor is installed on the vehicle’s steering axle. The steering commands sent must follow the ISOBUS standard.

Thanks to the wide range of options for remote control of the proportional valves and the release valve, universal application is possible in conjunction with HYDAC mobile valves.

Advantages of EAS superimposed steering

  • Suitable for vehicles with Ackermann steering and those with articulated steering
  • Simple integration into existing vehicle architectures
  • Various release functionalities in conjunction with on-road driving
  • Steering amplification can be based on vehicle speed and/or vehicle direction
  • Dynamic adjustment of the steering amplification manually or via external signal
  • Manual switching between superimposed function and GNSS-based remote control
  • Various valve characteristics
  • Left/right steering behavior similar thanks to integrated teaching processes
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software suite for the development and maintenance of control software for mobile machinery. Functional safety is included.
Solutions for electro-hydraulic machine controls, extensively tested. Functionally safe up to safety levels PL d and AgPL d (SRL 2).
Accessory products for efficient support in software development and software testing and problem analysis at the machine..
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent control solutions for mobile machinery.