• Accessories
  • BOB
  • AKV
  • AKK
  • RCI
  • ESI-D
  • RTB
  • HMG
ACCESSORIES

RCI – RAIL-CONNECTION-INTERFACE

For rapid development at the workstation and for commissioning prototypes without a ready cable harness, we supply various rail connection interfaces (RCIs) that are compatible with our controllers.

The interfaces can be directly connected to the controller with the enclosed 1.5 m long connection cable. WAGO terminals enable cables with various diameters of up to 2.5 mm² to be connected. This means that each pin of the connector can be reached.

The connections on the right side of the interface are not connected to the connector. This means that various controller types can be operated in the field. The components are then wired by the user in accordance with the particular application. The top-hat rail bracket attached on the back makes it easy to be mounted (e.g. in test vehicles).

Perfectly matching rail connection interfaces are available for the various controller sizes.

Rail connection interfaces, RCI, a product from HYDAC SOFTWARE. Circuit board for top-hat rail mounting with multi-pin connector and connection terminals for single wires.
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software suite for the development and maintenance of control software for mobile machinery. Functional safety is included.
Solutions for electro-hydraulic machine controls, extensively tested. Functionally safe up to safety levels PL d and AgPL d (SRL 2).
Accessory products for efficient support in software development and software testing and problem analysis at the machine..
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent control solutions for mobile machinery.