• Accessories
  • BOB
  • AKV
  • AKK
  • ESI-D
  • RTB
  • HMG
ACCESSORIES

BOB – BREAKOUT BOXES

To simplify the commissioning process and to speed up field diagnostics, we can offer various break-out boxes (BoB) which are compatible with our controllers.

The boxes can be connected directly to the corresponding control unit using the 3 m connection cable provided. If the existing cabling is in an unfavourable position, such as in the middle of the engine compartment, it can be looped or integrated into the existing cabling using an additional extension cable and gender changer.

Thanks to the 4 mm safety lab connector, conventional measurement equipment can be used. The safety lab connectors reduce the risk of unwanted short circuits when plugging in/disconnecting connectors (e.g. caused by cables falling onto the vehicle floor). The short-circuit plug jumper has a double pick-up. This means that measurements and manipulations can be performed simultaneously.

Breakout boxes, HYDAC SOFTWARE product. Electrical test equipment to support integration testing, maintenance and troubleshooting by simplifying access to test signals.
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software suite for the development and maintenance of control software for mobile machinery. Functional safety is included.
Solutions for electro-hydraulic machine controls, extensively tested. Functionally safe up to safety levels PL d and AgPL d (SRL 2).
Accessory products for efficient support in software development and software testing and problem analysis at the machine..
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent control solutions for mobile machinery.