• Software solutions display
  • FALCON
  • HAWK
Software solutions Displays

HYDAC Qt LIBRARY HAWK

The HYDAC Qt library, HAWK, offers groundbreaking possibilities for designing graphical user interfaces for HMIs and Linux devices. HAWK contains a wide range of standard controls, such as buttons, text fields and drop-down menus, as well as advanced features like bar graphs, layout elements and an integrated on-screen keyboard. HAWK also provides a ready-made application framework that can be transformed into a fully-fledged human-machine interface (HMI) with just a few lines of code. Specialised machine widgets optimised for displays starting at 5 inches and predefined page templates will increase your efficiency in the long term, and HAWK will also speed up the simulation of your applications. Compile your code quickly for Windows, Linux, or mobile devices, and perform native tests directly on the respective target platform.

HAWK is available with or without the MATCH software platform.

Without MATCH, HAWK offers maximum flexibility for individual development processes. With MATCH, you benefit from certified tools that handle the groundwork for you, including the Project Definition Tool (PDT) and the Mobile Machine Service Tool (MST). These tools handle the initialization and configuration of embedded devices, provide interface documentation and offer comprehensive support for developing all HYDAC TTControl devices in the Vision³, Wave and Fusion series.

Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.