As a supplement to the standard toolbox, we offer additional embedded software libraries for application development with MATCH.
The MATCH toolboxes combine several thematically identical library modules. Toolboxes include blocks and signal elements.
A large number of access functions exist at the code level. This enables the library modules to be used in a highly customised way that is coordinated with the specific application.
All toolboxes are managed in the Project Definition Tool (PDT). The certified Auto Code Builder (ACB) is used to generate and parameterise the library modules from PDT which are tailored to the specific application.
The library modules are generally TÜV-certified to the safety levels SIL 2, PLd and AgPLd (SRL2).
AVAILABLE TOOLBOXES
Signal control toolbox
I/O module toolboxes
Fan control toolbox