No testimonials in the diving taxonomy!
Accessories

Remote Test Bench (RTB)

The remote test bench hardware Remote Test Bench (RTB) enables function and error mode tests of typical controllers of mobile machines to be performed. Any controller hardware can be connected to the test bench.

The RTB consists of a base frame and uses any modules that can be combined to meet specific customer requirements. The test bench housing can be mounted in a standard 19″ rack and can therefore be easily fitted in any test laboratory.

The individual test cases can be easily automated using the TSE script editor and thus be repeated an unlimited number of times for comparability. The necessary information can be shown on the displays based on the project. Switching between the test projects is easy and efficient in just a few steps – thanks to changeable adapter wiring harnesses.

Multiple RTBs can be combined into one overall structure. This allows multiple controllers of a single vehicle architecture to be tested in combination.

Remote Test Bench, a HYDAC SOFTWARE product. RTB for function and failure mode tests of electronic control units (ECU). 19'' housing with specific slide-in modules.
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.