• Subsystems: Steering Systems
  • EAS
  • JOS
  • ADS
  • AXS
Subsystems

AXS - SOFTWARE FOR ELECTRO-HYDRAULIC AUXILIARY STEERING

AXS (auxiliary steering system) enables control of one or two auxiliary steering axles via electro-hydraulic proportional valves. Depending on the machine’s specific electronics architecture, the software is available as an individual application on the controller or as a library module.

The current steering angle is detected by means of the reference axle (generally the main steering axle) and the target angle for the auxiliary steering axle(s) is calculated on the basis of the set steering type and the selected steering mode.

The auxiliary steering axles are adjusted/moved to the target position electro-hydraulically. Position and/or angle sensors are needed to detect the current position at each axle.

Advantages of AXS auxiliary steering

  • Various steering modes and operating modes
  • Steering characteristics can be parameterized
  • Different “safe states” can be selected: no requirements, locking, releasing or forced centering.
  • Different release functionalities
  • Increased number of controlled auxiliary steering axles: multiple controllers (e.g. HY-TTC 32S) can be combined to form one overall control system
  • Very good system diagnosis and error identification through permanent monitoring functions and start-up check
  • Speed- and/or vehicle-state-based (e.g. on-road) blockage of mode change (safety function)
  • Filter clogging and oil level sensors can be integrated
  • DM1 protocol available; error lamps can be depicted
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.