• Subsystems: Steering Systems
  • EAS
  • JOS
  • ADS
  • AXS
Subsystems

ADS – SOFTWARE FOR ELECTRO-HYDRAULIC ADDITIONAL STEERING

ADS (additional steering system) enables control of one or two additional steering axles via electro-hydraulic proportional valves. The software can be used for tandem or tridem trailers with a rigid axle.

 

The reference angle for the target value calculation of the individual axle angle can be detected in two ways:

  • with no connection to the towing vehicle via a gyroscope mounted on the trailer.
  • with mechanical connection to the towing vehicle via an angle sensor on the drawbar.

The current steering angle of the towing vehicle is detected on the basis of the reference axle and the target angle for the additional steering axle(s) is calculated on the basis of the set steering type and the selected steering mode.

Advantages of ADS additional steering

  • Using a gyroscope on the drawbar in place of an angle sensor eliminates the need for mechanical coupling with the towing vehicle
  • Various steering modes and operating modes
  • Steering characteristics can be parameterized
  • Different “safe states” can be selected
  • Speed-dependent steering-angle reduction
  • Control unit optionally available
  • Valve technology and sensors optionally available
  • Very good system diagnosis and error identification through permanent monitoring functions and start-up check
  • DM1 protocol available
Overview

Quick access to all product groups

Product groups
Product
TÜV-certified software platform. MATCH enables the development of complex vehicle control systems, HMIs, connectivity, performance computing, and CV/AI applications—from concept to production. Functional safety included.
Preconfigured, ready-to-use machine functions for electro-hydraulic applications and assistance systems. They significantly accelerate the development of new vehicle architectures as well as the further development of existing systems.
Accessory products for efficient support in software development, software testing and problem analysis at the machine.
Our flexible hardware platforms, used in conjunction with MATCH, make it possible to develop consistent, functionally safe control solutions for mobile machinery.