HYDAC Top View provides drivers of mobile machinery with a comprehensive, bird’s-eye view of their vehicle’s immediate surroundings. Depending on the size of the vehicle, the combination of three to six cameras creates a reliable overall picture. The focus of Top View is on maximum robustness and flexibility. All hardware components are designed for use in harsh environments, and continuous monitoring of system parameters ensures correct functioning at all times. HYDAC Top View also offers time-saving installation and maintenance thanks to plug-and-play mechanisms that eliminate the need for calibrations and reconfigurations.
Top View is available either as part of the HYDAC Qt software framework or as ready-to-integrate functions.
TVL – Top View Library
Modules for seamless integration into HMI projects with UI elements and building blocks for custom Top View solutions.
TVS – Top View Standard
To view the environment of mobile machinery, e.g. directly on the screen. Standard quality streams, up to four cameras.
TVP – Top View Pro
For large machinery. Automatic camera calibration, high-performance computing hardware, high-quality streams, up to six cameras.
TVP AI – Top View Pro AI
With AI person detection according to GS BAU 70/71 and ISO 21815, up to six cameras.