The subsystem configuration tool (SCT) is a specially designed and essential tool for HYDAC subsystem applications. It can be used across the entire life cycle of the subsystem: for adjustment of the application during the machine’s development phase, end-of-line during commissioning in production and in the subsequent adaptation, maintenance and servicing performed by sales partners and in the field.
The USER version of the SCT enables both the actual download of the application software, licensing of the subsystem on the controller, functional adjustment, configuration and parameterisation of the controller and subsequent diagnosis and error analysis.
The SCT MASTER can be used to manage up to three user groups and personalise and license the tool users accordingly. This enables the OEM to easily monitor access to its subsystem applications during development, production and service in the field.