MATCH with MATLAB® and Simulink®

News

MATCH with MATLAB® and Simulink®

MATCH with MATLAB® and Simulink®. Your Fast Track to Mobile Machine Solutions.

 

MATLAB® and Simulink® are seamlessly integrated into our MATCH software platform. The add-on unlocks a new level of flexibility, efficiency, and development speed.

Our Simulink library contains the most frequently used MATCH blocks. This allows you to benefit from all the advantages of the comprehensive MATCH toolchain while working consistently within a single development environment, from design to field service.

Using MATCH, you develop the safety-certified base software. Then, you configure your application in the MATCH Project Definition Tool and program it in Simulink®. MATCH generates safe auto-code from your configuration.

During simulation, you can effortlessly switch between the simulated and real machines, saving you time. During debugging, you can capture parameters externally in the software-in-the-loop (SIL) simulation or on the processor-in-the-loop (PIL) target hardware and calibrate data in real time. MST (MATCH Service Tool) and TSE (Test and Simulation Environment) provide full support for validation and field diagnostics.

MATCH + MATLAB® and Simulink® enable single-core and multicore application development.

 

Benefits of combining MATCH with MATLAB® and Simulink®

  • Native MATCH integration in Simulink
  • Use of safety-certified tools from the MATCH Platform, automated workflows, and automated code generation
  • Referenced models and subsystems for clear application structuring
  • Direct simulation of system behavior
  • XCP support for efficient debugging in external mode
  • Consistent development environment