Top View by HYDAC Software

News

Top View by HYDAC Software

18. August 2026 |

Top View by HYDAC Software

Better Visibility. More safety. Increased efficiency.

 

Top View is an intelligent surround-view system for mobile machinery. The driver assistance system combines up to six camera streams to provide a seamless 360° bird’s-eye view of the machine’s surroundings. The system is available in different variants. It includes advanced front and rear camera functions such as dynamic steering guidelines, distance markers, AI-based person detection, and dashcam recording.

 

Unlike 360° automotive vision applications tailored to on-road vehicles, our Top View is designed for the operating conditions of off-road mobile machinery.

 

HYDAC Top View is the ideal solution for mobile machinery where visibility and operational safety are critical:

– Construction machinery (excavators, wheel loaders, cranes)
– Agricultural and forestry machinery
– Municipal and special-purpose vehicles
– Material handling and logistics vehicles
– Industrial and port machinery
– Transport vehicles with restricted visibility

 

With the following functions, HYDAC Top View provides a better overview and safety in mobile machines:

  • Automatic blending for full all-round visibility, even on uneven terrain
  • Steering lines & danger-zone visualization for precise maneuvering
  • Dashcam function to record critical situations
  • Intuitive setup wizard for quick commissioning
  • AI-based person detection to help prevent collisions
  • Import and export of configurations

Top View Product Variants

Top View is available either as part of the HYDAC Qt software framework or as ready-to-integrate functions.

HYDAC Top View – Your Benefits

 

  • Maximum Safety
    Reduce the risk of accidents with comprehensive visibility and intelligent safety features.
  • Increased Efficiency
    Maneuver faster and more accurately, even in confined or complex operating environments.
  • Lower Operating Costs
    Minimize vehicle damage, reduce downtime, and lower insurance-related expenses.
  • Easy Integration
    Integrate seamlessly into existing systems with dedicated Qt widgets and a modular software architecture.
  • Quick Retrofit
    Upgrade existing vehicles quickly and easily, without extensive modifications.
  • Future-Ready Platform
    Scalable platform with expansion options (including AI-based ones).

HYDAC Top View. Taking safety and productivity in mobile machinery to the next level.