MATCH offers a large range of TÜV-certified communication stacks: from standard CAN via CANopen / CANopen Safety, as well as specific communication protocols such as DM(x), UDS, service tool protocol (based on KWP2000) up to the ISOBUS.
The stacks and protocols necessary for an application are selected and configured in the Project Definition Tool (PDT). The stacks are then generated tailored to the specific application using the certified Auto Code Builder (ACB) – customised to suit your specific hardware and selected programming environment (IDE).
There are a large number of access functions at the code level, allowing the stack behaviour on the controller to be individually adapted to the requirements of the specific application during initialisation and runtime.
The stacks and protocols are only functional for the selected IDE in conjunction with the corresponding hardware target.
AVAILABLE STACKS
- CANopen / CANopen Safety
- UDS Basic
- UDS Selected Services
- DMX Basic
- DMX Selected Services
- ISOBUS
- XCP